GS Fixed speed booster sets

Lowara : Booster Pump Sets :

The Lowara GS series booster sets are fully automatic booster sets for water supply. They are equipped with 2-3 fixed speed pumps (where one can be a jockey pump), control panel, SM30 controller and pressure transmitters, all mounted on a frame for easy installation. The SM30 is easy to set and can be connected to a BMS system via Modbus.

The GS series can be fitted with the following pumps:

Vertical multistage pumps e-SV series from 10 to 125
End suction pumps FHE, SHE series from 32 to 80
Specifications

Delivery: up to 630 m³/h
Head: up to 160 m
Power: up to 55 kW
Maximum operating pressure: 16 bar

XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com