GV Variable speed booster sets

Lowara : Booster Pump Sets :

The Lowara GVF series booster sets are fully automatic booster sets for water supply. They are equipped with 2-6 pumps (where one can be a jockey pump), pressure transmitters and control panel with a SD60 controller and a variable frequency drive, all mounted on a frame for easy installation. One pump is speed controlled and the rest operates at full speed. With the SD 60 controller it’s easy to set and check the performance either on site or remote via Modbus or internet.

The GVF series can be fitted with the following pumps:

Vertical multistage pumps e-SV series from15 to 125
End suction pumps FHE, SHE series from 32 to 80 (on request)
Specifications

Delivery: up to 750 m³/h
Head: up to 160 m
Power: up to 37 kW
Maximum operating pressure: 16 bar

XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com