HV 1.1 Single phase HYDROVAR without display

Lowara : Variable Speed Controls and Pumps :

These units are available for 1,1, 1,5 and 2,2 kW motors.

Standard controls for the unit are two push buttons and one LED indicator.
A separate programming module is available and necessary to program the unit, but not during operation
Specifications
Power supply: single-phase 50 and 60 Hz
Power: from 1.10 kW up to 2.20 kW

XylectSelection tool for Xylem Products

Regional Office:

Xylem Water Solutions Singapore
6 Wan Lee Road (Jurong)
Singapore 627937
Tel: +65.6266.6006
Fax: +65.6266.5005
Email: sales.sg@xyleminc.com

Country Brands Distributors Address Contact Person Telephone Email Address
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com