TEKNOSPEED and HYDROVAR WATERCOOLED

Lowara : Variable Speed Controls and Pumps :

GTKS, TKS and HVW (HYDROVAR WATERCOOLED) – Series of Variable Speed Electric Pumps and Pressure Booster Units

The single-phase Hydrovar Watercooled and Teknospeed variable speed electric pumps are designed for residential applications as they provide all the comfort and advantages of constant pressure in the home. The Teknospeed series comprises a frequency converter integrated into the pump which adjusts motor speed so as to constantly provide users with the same pressure, even when demand for water changes

The range features a large number of models and pump types:

  • Horizontal pumps: HVW/HMZ, HVW/BG, HVW/CEA-CA.
  • Horizontal and vertical pumps: TKS/HMZ, TKS/BG, TKS/CEA-CA, TK/SV.
  • Single pump or two-pump pressure booster units: GTKS20/HMZ, GTKS20/BG, GTKS20/CA, GTKS20/SV

Specifications
Delivery: up to 16 m³/h
Head: up to 75 m
Power supply: single-phase 50 and 60 Hz
Power: from 0.30 kW up to 1.10 kW
Maximum operating pressure: 25 bar
Temperature of pumped liquid: from 5 °C to 40 °C

XylectSelection tool for Xylem Products
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
Singapore Lowara FFW Pte Ltd. Blk 194 Pandan Loop, #02-06/07, Pantech Industrial Complaex, Singapore 128383 Martin Sng 65 9128 1219 martinsng@fluidforceworldwide.com
Singapore Lowara Xylem Water Solutions Singapore Pte Ltd 6 Wan Lee Road, 627937 Adeline Choo 65 6266 6006 adeline.choo@xyleminc.com